MY LISTS
HUBBELL CANADA
Image of GFHW13145 GFHW13145
Discontinued

GFHW13145

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW13145

Hard Wired GFCI, Industrial/Commercial, 12V DC Output, 30A 120V AC, 4-6 mA Trip Level

Auto Set with 12V Output

General

Application

Wire Into Circuit

Catalog Number

GFHW13145

Color

Black, Yellow

EU RoHS Indicator

No

Item Type

Material - Insulation

Thermoplastic

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005478

Dimensions

Weight

1.55 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Voltage Rating

120 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5