HUBBELL CANADA
Image of GFP1304 GFP1304
Discontinued

GFP1304

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP1304

GFCI High Amperage Portables, Industrial/Commercial, Manual Set, 30A 120V AC, 100' Cord, 4-6 mA Trip Level

Manual Set

General

Application

Line Cord Only No Devices

Catalog Number

GFP1304

Color

Black, Yellow

EU RoHS Indicator

No

Item Type

Material - Insulation

Elastomer

Material - Jacket

PVC

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005768

Dimensions

Outside Diameter

0.335

Weight

23.3 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Voltage Rating

120 VAC

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5