
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFR5262SGI
Self Test Feature, Self Grounding
Catalog Number
GFR5262SGI
Color
Ivory
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Specifications
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
783585440903
Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-15R
Carton Quantity
10