
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRST82SNAPAL
SNAPConnect®, Style Line, AUTOGUARD, Self test GFCI receptacle
Catalog Number
GFRST82SNAPAL
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Specifications
Style
Standard
Type
UPC
783585486222
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Wire Size
#12 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Horsepower - Maximum
Carton Quantity
10