HUBBELL CANADA
Image of GFSMCB120151P GFSMCB120151P

GFSMCB120151P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSMCB120151P

Power Protection Product, GFCI Circuit Breakers, Industrial, Single Pole, 15A 120V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

Standard Product

General

Actuator

Toggle

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSMCB120151P

EU RoHS Indicator

No

Frame

Standard

Item Type

Material

Composite

Number Of Poles

1-Pole

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

783585692203

Dimensions

Width

0.73 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Phase

Single Phase

Trip Range

4 to 6 mA in

Trip Type

.025 Seconds

Voltage Rating

120 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Actuator

Toggle

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Auxiliary Contacts

None

Number Of Poles

1-Pole