HUBBELL CANADA
Image of GFSMCB120240303P GFSMCB120240303P

GFSMCB120240303P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSMCB120240303P

Power Protection Product, GFCI Circuit Breakers, Industrial, Three Pole, 30A, 120/240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA TripLevel, Black.

Standard Product

General

Actuator

Toggle

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSMCB120240303P

Enclosure Type

None

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Frame

Standard

Item Type

Circuit Breaker

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

783585692531

Dimensions

Width

2.23 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Phase

Split Phase

Trip Range

4 to 6 mA in

Trip Type

.025 Seconds

Voltage Rating

120/240 VAC

Conductor Related

Number Of Poles

3-Pole

Certifications And Compliance

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Operational

Actuator

Toggle

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Auxiliary Contacts

None

Logistics

Carton Quantity

12