HUBBELL CANADA
Image of GG141 GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand: Burndy

Catalog ID: GG141

Accommodates: IPS 3/4"; Rod 1".

General

Catalog Number

GG141

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

222

UPC

781810125038

UPC 14 Digit GTIN

00781810125038

Dimensions

Dimension - Height mm

0 mm

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1