HUBBELL CANADA
Image of GG151 GG151, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG151, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand: Burndy

Catalog ID: GG151

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 1" IPS.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG151

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

244

UPC

781810260043

UPC 14 Digit GTIN

00781810260043

Dimensions

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Rod Size

1 1/8 in;1 1/4 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1