HUBBELL CANADA
Image of GG171W GG171W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plate

GG171W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plate

Brand: Burndy

Catalog ID: GG171W

Accommodates: 1-1/2" IPS; 1-5/8" - 1-7/8" Copper Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG171W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

199

UPC

781810207468

UPC 14 Digit GTIN

00781810207468

Dimensions

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1