HUBBELL CANADA
Image of GG181W GG181W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG181W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

OR

Brand: Burndy

Catalog ID: GG181W

RUN: IPS: 2" ROD: 2" - 2-3/8".

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG181W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

257

UPC

781810163412

UPC 14 Digit GTIN

00781810163412

Dimensions

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Width fraction

3-2/3 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Str Size B Range

2

Conductor - Copper Tube Std Size

2;2-1/4

Conductor - Copper Tube Std Size Range

2-2-1/4

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1