
Brand: Burndy
Catalog ID: GG192
Application
For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables
Catalog Number
GG192
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Sub Brand
MECHANICAL CONNECTOR
Type
GG
U Bolt Type
232
UPC
781810990056
UPC 14 Digit GTIN
00781810990056
Dimension - Height mm
127 mm
Dimension - Width inch
4.56 in
Dimension - Width mm
116 mm
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
6