HUBBELL CANADA
Image of GG1925 GG1925, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG1925, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand: Burndy

Catalog ID: GG1925

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 2-1/2" Pipe, 2-1/2"-2 7/8" Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG1925

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

232

UPC

781810260098

UPC 14 Digit GTIN

00781810260098

Dimensions

Dimension - Height mm

127 mm

Dimension - Width inch

4.56 in

Dimension - Width mm

116 mm

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1