
Brand: Burndy
Catalog ID: GG2125
Catalog Number
GG2125
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
263
UPC
781810260128
UPC 14 Digit GTIN
00781810260128
Dimension - Height mm
149.4 mm
Dimension - Width inch
5.69 in
Dimension - Width mm
144 mm
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1