HUBBELL CANADA
Image of GG242 GG242, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG242, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand: Burndy

Catalog ID: GG242

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 5"- 5.563" Pipe,.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG242

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

300

UPC

781810001905

UPC 14 Digit GTIN

00781810001905

Dimensions

Bolt Size

1/2 in

Dimension - Height mm

193.8 mm

Dimension - Width fraction

7-1/4 in

Dimension - Width inch

7.25 in

Dimension - Width mm

184 mm

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1