HUBBELL CANADA
GIE2CG3, Mechanical Grounding Connector for Flexible Rubber Sheath Cable, 6-2 AWG
Image of GIE2CG3 GIE2CG3, Mechanical Grounding Connector for Flexible Rubber Sheath Cable, 6-2 AWG

GIE2CG3, Mechanical Grounding Connector for Flexible Rubber Sheath Cable, 6-2 AWG

Brand: Burndy

Catalog ID: GIE2CG3

Mechanical Grounding Connector, For Flexible Rubber Sheath Cable, 6 AWG - 2 AWG.

Accommodates Flexible Rubber Sheath Cable from #6 to #2 Conductor

General

Application

For Used To Accommodates Flexible Rubber Sheath Cable Ranging From #6 - #2 Conductors

Catalog Number

GIE2CG3

EU RoHS Indicator

Yes

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GIE-G

UPC

781810052297

UPC 14 Digit GTIN

00781810052297

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

4.31 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

#6 AWG - #2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1