HUBBELL CANADA
Image of GK1829CG1 GK1829CG1, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1829CG1, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1829CG1

Accommodates: 2/0 Sol - 250 kcmil Copper Cable; Torque: 240 in-lbs.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK1829CG1

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Type

Three Cables to Rod or Tube

UPC

621945014237

UPC 14 Digit GTIN

00621945014237

Dimensions

Bolt Size

1/2 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - Width fraction

5-1/4 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1