HUBBELL CANADA
Image of GK6429W GK6429W, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

GK6429W, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GK6429W

Accommodates: 3/8" IPS; 5/8" - 3/4" Rod; 2/0 Sol - 250 kcmil Copper Cable; Direct Burial.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK6429W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Type

Three Cables to Rod or Tube

U Bolt Type

540

UPC

781810079188

UPC 14 Digit GTIN

00781810079188

Dimensions

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Width fraction

3-1/2 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size B Range

0.375

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

5/8;3/4

Conductor - Copper Tube Std Size Range

5/8-3/4

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

6