HUBBELL CANADA
Image of GK6434 GK6434, Ground Connector, 3 Cables to Rod or Pipe, 300-500 kcmil, 3/8" Pipe, 5/8"-3/4" Rod

GK6434, Ground Connector, 3 Cables to Rod or Pipe, 300-500 kcmil, 3/8" Pipe, 5/8"-3/4" Rod

Brand: Burndy

Catalog ID: GK6434

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 300 kcmil - 500 kcmil, 3/8" Pipe, 5/8" - 3/4" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining Three Equal Cables To Rod Or Tube, Cable Grooves Take A Wide Range Of Cable, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GK Suitable For Direct Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 5/8 - 3/4 IN, Tube (ips) Size: 3/8 IN, Installation Torque: 480 IN-LB, Width: 4 IN, Height: 3-1/2 IN

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK6434

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233542

UPC 14 Digit GTIN

00781810233542

Dimensions

Bolt Size

1/2 in

Dimension - Height inch

3.44 in

Dimension - Height mm

87.4 mm

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1