HUBBELL CANADA
Image of GK644C GK644C, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK644C, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK644C

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 8 AWG (Sol.) - 4/0 AWG (Str.), 3/8" Pipe, 5/8" - 3/4" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK644C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233511

UPC 14 Digit GTIN

00781810233511

Dimensions

Bolt Size

3/8 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1