HUBBELL CANADA
Image of GL-375 GL Series, 3-3/4" Dia. Viewing, Class I, II, III, BCDEFG, Cast Aluminum,Type 4 IP66, Threaded Round Glass Lens Cover

GL Series, 3-3/4" Dia. Viewing, Class I, II, III, BCDEFG, Cast Aluminum,Type 4 IP66, Threaded Round Glass Lens Cover

Brand: Killark

Catalog ID: GL-375

GL Series, 3-3/4" Dia. Viewing, Class I, II, III, BCDEFG, Cast Aluminum,Type 4 IP66, Threaded Round Glass Lens Cover

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.

General

Application

Catalog Number

GL-375

Color

Gray

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Type

UPC

783936213040

Dimensions

Dimensions

8.5 in x 7.25 in x 3.875 in

Gross Weight with Packaging

2.03

Height

3.875 in

Length

8.5 in

Width

7.25 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696

Logistics

Carton Quantity

1