
Brand: Burndy
Catalog ID: GL2929TN
Catalog Number
GL2929TN
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
UPC
781810227336
UPC 14 Digit GTIN
00781810227336
Dimension - D inch
2.25 in
Dimension - F Width Center to Center inch
1.25 in
Dimension - Height mm
0 mm
Dimension - Length Side B inch
2.44 in
Dimension - Pad Width inch
1.22 in
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size Range
2/0 AWG-250 kcmil
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1