HUBBELL CANADA
Image of GL3434 GL3434, Ground Connector, 2 Copper Cables to Bar

GL3434, Ground Connector, 2 Copper Cables to Bar

Brand: Burndy

Catalog ID: GL3434

Mechanical Ground Connector; 2 Copper Cables to Bar

General

Catalog Number

GL3434

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810260036

UPC 14 Digit GTIN

00781810260036

Dimensions

Dimension - D inch

2.56 in

Dimension - F Width Center to Center inch

1.38 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Length Side B inch

2.50 in

Dimension - Pad Width inch

1.44 in

Dimension - Width fraction

2-7/8 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Conductor Related

Conductor - Copper Str Size Range

300 kcmil-500 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1