
Brand: Killark
Catalog ID: GO23-G4C
Actuator
Pilot Light
Ambient Temp. Range
Application
G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.
Catalog Number
GO23-G4C
Color
Green
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Type
Indicator
UPC
783936040547
Depth
1-3/4
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.6
Height
1.25 in
Length
6.31 in
Width
2.25 in
Amperage Rating
0.07 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E12379
Actuator
Pilot Light
Ambient Temp. Range
Operating Cycles
10,000 hrs