
Brand: Killark
Catalog ID: GOB4-C230CN34CN
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Ambient Temp. Range
Application
Catalog Number
GOB4-C230CN34CN
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Type
UPC
783936225708
Depth
4
Gross Weight with Packaging
1
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
ATEX File Number
03ATEX 1203 U
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Ambient Temp. Range
Operating Cycles
10,000 hrs