HUBBELL CANADA
Image of GP1629 GP1629, Ground Connector, 2 Copper Cables to Rod, Pipe, or Column, 1-1/4" IPS Tube, 1-5/8" OD Size, 2/0 Sol-250 kcmil

GP1629, Ground Connector, 2 Copper Cables to Rod, Pipe, or Column, 1-1/4" IPS Tube, 1-5/8" OD Size, 2/0 Sol-250 kcmil

Brand: Burndy

Catalog ID: GP1629

Accommodates: 1-1/4" IPS Tube; 1-5/8" O.D. Size; 2/0 Sol - 250 kcmil Copper Cable; Torque: 240 in-lbs

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GP1629

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

204

UPC

781810117484

UPC 14 Digit GTIN

00781810117484

Dimensions

Bolt Size

3/8 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Rod Size

1 5/8 in

Conductor - Rod Size Range

1 3/8" - 1 1/2"

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

3