HUBBELL CANADA
Image of GP1726RT GP1726RT, Paint Penetrating Raised Floor Ground Clamp

GP1726RT, Paint Penetrating Raised Floor Ground Clamp

Brand: Burndy

Catalog ID: GP1726RT

Accommodates: (1) or (2) Conductors #6 - 2/0 Str Copper; Torque: 245 in-lbs.

  • Accepts 1 or 2 ground conductors
  • Requires less connectors to install signal reference grid
  • Made of copper alloy
  • Silicon bronze U-bolts, nuts and lockwashers
  • Provides a low impedance ground path for maximum performance
  • Grounds all pedestals (round or square)
  • Accepts from 3/4" to 1" round or square
  • Ease of installation
  • Serves 3 needs: Signal Reference Grid, Static Ground, and Current Ground
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GP1726RT

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

UPC

781810141779

UPC 14 Digit GTIN

00781810141779

Dimensions

Dimension - Height inch

3.86 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.22 in

Dimension - Width mm

82 mm

Conductor Related

Number of Conductors

1;2

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

1