HUBBELL CANADA
Image of GP64528G1 GP64528G1, Mechanical Grounding Connector, 2 Cables to Round or Square Pedestal

GP64528G1, Mechanical Grounding Connector, 2 Cables to Round or Square Pedestal

Brand: Burndy

Catalog ID: GP64528G1

3/8" Bolt size; Conductor Run #4 Solid - 4/0 AWG Stranded, 1 or 2 conductor; copper alloy; accepts 3/4-1" round pedestal or 3/4-7/8" square pedestal.

General

Catalog Number

GP64528G1

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Pedestal Type

Round;Square

U Bolt Type

UB222

UPC

781810657508

UPC 14 Digit GTIN

00781810657508

Dimensions

Bolt Size

3/8 in

Dimension - Height mm

0 mm

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Conductor Related

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12