
Brand: Burndy
Catalog ID: GQ2626
Catalog Number
GQ2626
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
400;291
UPC
781810239209
UPC 14 Digit GTIN
00781810239209
Bolt Size
1/2 in
Dimension - Height inch
3.72 in
Dimension - Height mm
94.5 mm
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor Type
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1