
Brand: Burndy
Catalog ID: GQ2929
Catalog Number
GQ2929
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
247;291
UPC
781810260616
UPC 14 Digit GTIN
00781810260616
Bolt Size
1/2 in
Dimension - Height inch
3.44 in
Dimension - Height mm
87.4 mm
Dimension - Width fraction
2-3/4 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor Type
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1