
Brand: Killark
Catalog ID: 5GRM
The GR series rectangular boxes with screw covers are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. Cover options; blank flat, lens and domes. The GR series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The GRs are made of cast copper-free aluminum (less than 4/10 of 1%, supplied standard with a Nitrile (BUNA-N) O-Ring, cast on mounting lugs. The boxes can be pre-drilled internally for factory or field installed mounting pans. Options include, control operators, NPT conduit openings & metric gland openings.
Application
Catalog Number
5GRM
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
UPC
783936233444
Gross Weight with Packaging
14.6
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696