HUBBELL CANADA
Image of GRL3 GRL3, Ground Rod Clamp, Light Duty, Cable to Rod

GRL3, Ground Rod Clamp, Light Duty, Cable to Rod

Brand: Burndy

Catalog ID: GRL3

Light Duty; #10-#4 AWG Copper; 3/8"; Direct Burial.

  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete

General

Catalog Number

GRL3

Material

Copper Alloy

UPC

781810051801

Conductor Related

Conductor - Copper Str Size Range

10 AWG - 4 AWG

Conductor - Rod Size

3/8 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100