HUBBELL CANADA
Image of GCZ0510 Ground Clamp 0.50 In. To 1.00 In. Zinc, GCZ0510

Ground Clamp 0.50 In. To 1.00 In. Zinc, GCZ0510

Brand: TradeSelect

Catalog ID: GCZ0510

GROUND CLAMP 0.50IN TO 1.00IN ZINC

Trade size EMT: 1/2" (16), Trade size rigid: 1" (27), Carton Quantity: 25, Case Quantity: 250

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

GCZ0510

Material

Zinc

Type

Conduit Hanger

UPC

626463036747

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25