HUBBELL CANADA
Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5 in (38 mm) Jaw Opening
Image of G33632 Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5 in (38 mm) Jaw Opening
Image of G33632 Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5 in (38 mm) Jaw Opening

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5 in (38 mm) Jaw Opening

Brand: CHANCE Utility

Catalog ID: G33632

Ground Clamp, Flat Face, Type III-Class B-Grade 3, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 2/0 Grd. Cable w/ Plain-Plug
  • Jumper Range Min. #2 Grd. Cable w/ Plain-Plug
  • ASTM Type III, Class B, Grade 3
  • Jaws Serrated
  • Ferrule Plain-Plug

General

Catalog Number

G33632

Handle Type

T-Handle

Jaw Type

Serrated Jaws

Material

Bronze

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359038146

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.125 in

Weight

2.9 lb

Weight Metric

1.3 kg

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 3

Logistics

Pallet Quantity

720