HUBBELL CANADA
Image of HBL105GF Ground Fault Portable Unit, Marine GFCI Adapter, 30A 125V to 15A 125V, Yellow

Ground Fault Portable Unit, Marine GFCI Adapter, 30A 125V to 15A 125V, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL105GF

Ground Fault Portable Unit, Marine GFCI Adapter, 30A 125V to 15A 125V

  • Ground Fault Portable Unit
  • Marine GFCI Adapter
  • 30A 125V to 15A 125V
  • Yellow

Corrosion Resistant

General

Catalog Number

HBL105GF

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Specifications

  • Portable GFCI Style - 30A to 15A Adapter
  • Product Type - Ground Fault Receptacles and Portable Units

UPC

783585800011

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-15P

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

6

Pallet Quantity

252