HUBBELL CANADA
Image of 000038366203 Ground Rod Driving Sleeve for 3/4" Copper Clad Ground Rod
Image of 000038366203 Ground Rod Driving Sleeve for 3/4" Copper Clad Ground Rod

Ground Rod Driving Sleeve for 3/4" Copper Clad Ground Rod

Brand: Burndy

Catalog ID: 000038366203

Ground Rod Driving Sleeve. For 3/4", Copper Clad Ground Rod, Fits 3/4"Copper Clad Ground Rod

  • Ground Rod Driving Sleeves are placed over the top of a ground rod while driving it into the ground
  • Prevents the top from mushrooming or flaring out
  • Ground Rod Driving Sleeves come in sizes to fit all standard unthreaded ground rods

General

Catalog Number

000038366203

UPC

781810572061

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

15

Pallet Quantity

4440