HUBBELL CANADA
Image of HGRKTVT10 Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVT10

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE, 10 Pack

  • for 36" TP
  • Copper
  • PENE
  • 10 Pack

General

Catalog Number

HGRKTVT10

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318202

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant