HUBBELL CANADA
Image of HGRKTTMGB16H Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 4/0

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6, -2, 4/0

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTTMGB16H

Grounding and Bonding, Grounding Bus Bar Kit, 2 X 10A, 9 Lugs, 6,-2, 4/0

  • 2 X 10A
  • 9 Lugs
  • 6
  • -2
  • 36617

General

Catalog Number

HGRKTTMGB16H

Finish Type

Mounting Type

Wall Mount

Type

Kit

UPC

662620331645

Dimensions

Height

4 in

Length

16 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL