HUBBELL CANADA
Image of HGBL01DB Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 1", 25 Pack

Grounding and Bonding, Lug, #1 AWG, Double Hole, 1/4" ID Spaced 1", 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL01DB

Grounding and Bonding, Lug, #1 AWG,Double Hole, 1/4" ID Spaced 1", 25 Pack

  • #1 AWG
  • Double Hole
  • 1/4" ID Spaced 1"
  • 25 Pack

General

Catalog Number

HGBL01DB

Style

Double

UPC

662620310664

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

25