HUBBELL CANADA
Image of HGBL02D90 Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 25 Pack

Grounding and Bonding, Lug, #2 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL02D90

Grounding and Bonding, Lug, #2 AWG,Double Hole, 1/4" ID Spaced 5/8", 90 Degree, 25 Pack

  • #2 AWG
  • Double Hole
  • 1/4" ID Spaced 5/8"
  • 90 Degree
  • 25 Pack

General

Catalog Number

HGBL02D90

Style

Double

UPC

662620310763

Dimensions

Bend (Degrees)

90 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25