HUBBELL CANADA
Image of HGBL20D Grounding and Bonding, Lug, #2/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 10 Pack

Grounding and Bonding, Lug, #2/0 AWG, Double Hole, 1/4" ID Spaced 5/8", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL20D

Grounding and Bonding, Lug, #2/0 AWG,Double Hole, 1/4" ID Spaced 5/8", 10 Pack

  • #2/0 AWG
  • Double Hole
  • 1/4" ID Spaced 5/8"
  • 10 Pack

General

Catalog Number

HGBL20D

Style

Double

UPC

662620310558

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

25