HUBBELL CANADA
Image of HGBL300DB Grounding and Bonding, Lug, #300 MCM, Double Hole, 3/8" ID Spaced 1", 5 Pack

Grounding and Bonding, Lug, #300 MCM, Double Hole, 3/8" ID Spaced 1", 5 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL300DB

Grounding and Bonding, Lug, #300 MCM,Double Hole, 3/8" ID Spaced 1", 5 Pack

  • #300 MCM
  • Double Hole
  • 3/8" ID Spaced 1"
  • 5 Pack

General

Catalog Number

HGBL300DB

Style

Double

UPC

662620326856

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50