HUBBELL CANADA
Image of HGBL350DB Grounding and Bonding, Lug, #350 MCM, Double Hole, 3/8" ID Spaced 1", 5 Pack

Grounding and Bonding, Lug, #350 MCM, Double Hole, 3/8" ID Spaced 1", 5 Pack

OR

Brand: Hubbell Premise Wiring

Catalog ID: HGBL350DB

Grounding and Bonding, Lug, #350 MCM,Double Hole, 3/8" ID Spaced 1", 5 Pack

  • #350 MCM
  • Double Hole
  • 3/8" ID Spaced 1"
  • 5 Pack

General

Catalog Number

HGBL350DB

Style

Double

UPC

662620326863

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50