HUBBELL CANADA
Image of HGBL04D45 Grounding and Bonding, Lug, #4 AWG, Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 25 Pack

Grounding and Bonding, Lug, #4 AWG, Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 25 Pack

OR

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04D45

Grounding and Bonding, Lug, #4 AWG,Double Hole, 1/4" ID Spaced 5/8", 45 Degree, 25 Pack

  • #4 AWG
  • Double Hole
  • 1/4" ID Spaced 5/8"
  • 45 Degree
  • 25 Pack

General

Catalog Number

HGBL04D45

Style

Double

UPC

662620310718

Dimensions

Bend (Degrees)

45 °

Dimension - Hole Size inch

0.25"

Logistics

Carton Quantity

50