HUBBELL CANADA
Image of HGBL600DB Grounding and Bonding, Lug, Copper, 600MCM, Double Hole, 3/8" OD, 1" Spacing, 5 Pack

Grounding and Bonding, Lug, Copper, 600MCM, Double Hole, 3/8" OD, 1" Spacing, 5 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL600DB

Grounding and Bonding, Lug, Copper,600MCM, Double Hole, 3/8" OD, 1" Spacing, 5 Pack

  • Copper
  • 600MCM
  • Double Hole
  • 3/8" OD
  • 1" Spacing

General

Catalog Number

HGBL600DB

Style

Double

UPC

662620326887

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.375"

Logistics

Carton Quantity

50