HUBBELL CANADA
Image of HGRKTHC Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTHC

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

  • 19"
  • Copper
  • ESD
  • PT
  • PENE

General

Catalog Number

HGRKTHC

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318134

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant