HUBBELL CANADA
Image of HBBBHR191KTTP Grounding & Bonding, Bus Bar, 1" x 19", 10D, Tin Plated

Grounding & Bonding, Bus Bar, 1" x 19", 10D, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBBHR191KTTP

Grounding & Bonding, Bus Bar, 1" x 19",10D, Tin Plated

  • 1" x 19"
  • 10D
  • Tin Plated

Standard Product

General

Application

Kit

Catalog Number

HBBBHR191KTTP

Item Type

Material

Tin-plated Copper

Size

1.25"x19", 10D

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619545

Dimensions

Depth

19 in

Height

1 in

Size

1.25"x19", 10D

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed