HUBBELL CANADA
Image of HBBB14212TP Grounding & Bonding, Bus Bar, 2" x 12", 8D, 3DB, Tin Plated

Grounding & Bonding, Bus Bar, 2" x 12", 8D, 3DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14212TP

Grounding & Bonding, Bus Bar, 2" x 12",8D, 3DB, Tin Plated

  • 2" x 12"
  • 8D
  • 3DB
  • Tin Plated

Standard Product

General

Application

Busbars

Catalog Number

HBBB14212TP

Item Type

Material

Tin-plated Copper

Size

2"x12", 6D, 3DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619569

Dimensions

Depth

12 in

Height

2 in

Size

2"x12", 6D, 3DB

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed