
Brand: Killark
Catalog ID: GRSS-2M
Internal hubs. Blank cover included (GRRBC). Compact design. Furnished with internal ground screw. Cast-in brackets on cover for use with breaker-bar tools.
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GRSS-2M
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Series
GR Outlet Bodies
Type
Outlet Body With Cover
UPC
783936232065
Dimensions
7.5 in x 5.875 in x 4.125 in
Gross Weight with Packaging
6.91
Height
4.125 in
Hub Size
3/4"
Length
7.5 in
Width
5.875 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
1