HUBBELL CANADA
GRSS-3 - 1" Aluminum GRSS Outlet Body, 7 Internal Hub Config
Image of GRSS-3 GRSS-3 - 1" Aluminum GRSS Outlet Body, 7 Internal Hub Config

GRSS-3 - 1" Aluminum GRSS Outlet Body, 7 Internal Hub Config

Brand: Killark

Catalog ID: GRSS-3

1" Aluminum GRSS Outlet Body, 7 Internal Hub Config

  • Internal hubs
  • Blank cover included (Cat. No. GRRBC)
  • Compact design and multiple hub configurations
  • Furnished with internal ground screw
  • Cast-in brackets on cover for use with breaker-bar tools
  • Finished with 7 internal hubs

GR series are the go to outlet bodies for multiple hub configurations and are installed to protect conductors in threaded rigid conduit. Some configurations offer mounting lugs with cover included. All GR series are available in the copper-free aluminum with our superior electro-statically applied paint, some are available in our Duraloy® iron.

General

Application

Catalog Number

GRSS-3

Color

Cover Type

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GR Outlet Bodies

Type

UPC

783936230146

Dimensions

Dimensions

7.875 in x 6 in x 4.25 in

Gross Weight with Packaging

2.79

Height

4.25 in

Hub Size

1"

Length

7.875 in

Weight

2.79 lb

Width

6 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514