
Brand: Killark
Catalog ID: GUF-4-EX
Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.
Application
Catalog Number
GUF-4-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF
Type
UPC
783936071695
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Hub Size
1-1/4"
Length
3 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5